Product INS.P.PRESSURE-PK01VR_N_PK010R_N.23
Inductive Sensor
For Rotary Actuators
Order number: 4290001- Rectangular, housing DSU35
- Plastic, PP-GF30-VO
- Two outputs for monitoring the position of rotary actuators
- Mounting on all standard actuators
- AC 4-wire, 20…250 VDC
- DC 4-wire, 10…300 VDC
- 2 x NO contact
- 7/8" male connector

General data
| EAN | 4047101094473 |
| eCl@ss-Code (V5.1.4): | 27270101 -/- Inductive proximity switch |
| Customs tariff number | 85365080000 |
| Country of origin | DE |
| Weight | 99 g |

