Product  BRO.T.IO-LINK-TECHNOLOGY.EN

Photoelectric Sensor

Opposed Mode Sensor (Emitter)

Miniature Sensor

Order number: 3070272

Alternative order number : 70272

    • Cable, PVC, 9 m
    • Protection class IP67
    • Ambient temperature: -20…+55 °C
    • Ideal for confined spaces
    • Operating voltage: 10…30 VDC
#

General data

EAN 662488702724
eCl@ss-Code (V5.1.4): 27270901 -/- Opposed mode sensor
Customs tariff number 85437090990
Country of origin US
Weight 90 g

Select Country

Turck worldwide

to top