Product  GEN-3G

Extension Cable

Ethernet Cable

Order number: 3806415

Alternative order number : 806415

    • M12 × 1 female connector, straight, 4-pin, D-coded
    • Grip: PUR, black
    • Coupling nut: nickel-plated brass
    • RJ45 male connector, 8-pin
    • Gold-plated contacts, 8 × 24 AWG
    • Cable diameter: 6.20 mm
    • Cable jacket: PUR, green
    • Protection class IP67
    • Temperature range: -40…+70 °C
    • Rated voltage: 50 VDC/VAC
    • Ampacity: 2 A
    • Shielded
    • Cable length: 4.57 m
#

Technical Data

Product type Extension Cable

Select Country

Turck worldwide

to top