Product MT...-3G
Field-Wireable Connector
Male Connector M12 × 1, Straight
Order number: 6934721- Duo cable-connector
- Metal coupling nut
- Protection class IP67
- Screw-clamp terminal
- A-coding
- 5-pin
- Cable feedthrough: 2 cables Ø 2.1-3.0 mm or Ø 4.0-5.0 mm

Technical Data
| Product type | Field-Wireable Connector |
| Device type | Field-wireable connector |
Approval/Declaration
| UL Approval | 400 KB |
| CE Declaration of Conformity | 120 KB |
| RoHS and REACH Manufacturer's Declaration | 280 KB |

