Product TI40-N
TX800 HMI/PLC Product Series
5″ Display — CODESYS V3 PLC with TARGET and WEB VISU
High-Quality Metal Housing and Glass Front with a Capacitive Touch
Order number: 100046992- 5" TFT wide screen color display
- LED backlight
- 800 x 480 pixel resolution
- 64 K colors
- Capacitive touchscreen with glass front
- 2 separated RJ45 Ethernet ports with 10/100 Mbit
- 1 serial interface (RS232, RS485, RS422)
- 1 USB host port
- 1 SD card slot

Technical Data
| Product type | TX800 HMI/PLC Product Series |
| Device type | Cloud Gateway, Industrial Control |
Approval/Declaration
Configuration File
Configuration Software
| CODESYS Software 3.5.18.3 | 1465476 KB |
| CODESYS Software 3.5.16.3 | 1344878 KB |
| Turck Automation Suite TAS | |

