Product PSD24Ex
LED Signal Light
Multicolor/Multifunction Display
Order number: 3012667Alternative order number : 12667
- Plastic housing, black
- EMI and RFI immune
- Protection class IP65
- M12 x 1 connector
- Multicolor: Green (COL 1) / Blue (COL 2) / Red (COL 3)
- Operating voltage: 18…30 VDC or 24 VAC with 45 mA per LED color
- Inputs: PNP/NPN

Technical Data
| Product type | LED Signal Light |

