Product  ARGEE V3

Actuator and Sensor Cable, PVC

Bulk Cable

Order number: 6627982
    • 12-pin
    • Jacket material: PVC
    • Jacket color: black
    • Resistant to chemicals and oils
    • Flame retardant
    • Resistant to acids and alkaline solutions
    • Resistant to microbes and hydrolysis
    • LABS free
    • Protection class: IP67, IP69K
    • Cable length: 100 m
#

Select Country

Turck worldwide

to top