Product  TX VisuPro

LED Signal Light

Tower Light

Order number: 3010594

Alternative order number : 10594

    • Plastic housing, black
    • EMI and RFI immune
    • Protection class IP67
    • M12 × 1 male connector
    • Multicolor: Blue (COL 1) / Yellow (COL 2) / Red (COL 3)
    • Operating voltage: 18…30 VDC or 24 VAC with 45 mA per LED color
    • Inputs: PNP/NPN
#

Select Country

Turck worldwide

to top