Product SPF1-AP6X
Photoelectric Sensor
Retroreflective Sensor with Polarizing Filter
Order number: 3071379Alternative order number : 71379
- Cable, PVC, 9 m
- Protection class IP67
- Compact design
- Rectangular profile
- LED all-round visible
- Reflector BRT-36X40BM included in delivery
- Self-adhesive reflector foil BRT-THVG-2X2 included in delivery
- Excess gain, max. setting for long range
- Operating voltage: 10…30 VDC
- Switching output, bipolar
- Light or dark operation

General data
| EAN | 662488713799 |
| eCl@ss-Code (V5.1.4): | 27270902 -/- Retroreflective sensor |
| Customs tariff number | 85365019000 |
| Country of origin | US |
| Weight | 295 g |
Technical Data
| Cable length | 9.0 m |
| Construction size | 35 x 22 x 49 mm |
| Housing diameter | Ø 30 mm |
| Housing material | Plastic, Thermoplastic material, Yellow |
| Ambient temperature | -10…+50 °C |
| Protection class | IP67 |
Functional accessories
|
SLSCR14-1050Q8 | 3072422 |

