Product TTM-203A-N1/4-LI6-H1140-L100/I30-50/150C
Accessories
Measuring Wheel
For Solid Shaft Encoders
Order number: 100038311- For length measurement
- Circumference: 12″
- Material: Aluminum
- Surface: Polyurethane, smooth
- Application area: greased metals, steel profiles, painted surfaces, plastics, cardboard, wood, textiles, wire, leather

General data
| EAN | 4047101593457 |
| eCl@ss-Code (V5.1.4): | 27279090 -/- Sensor technology (not classified) |
| Customs tariff number | 76169990990 |
| Country of origin | DE |
| Weight | 115 g |
Technical Data
| Ambient temperature | -30…+80 °C |

