Product THW-6-N1/2-A4-L300
Field-Wireable Connector
Design BI
Order number: 8028730- Screw-clamp terminal
- 2-pin + PE
- Cable feedthrough: 6…8 mm
- Conductor cross-section: 3x 1 mm2
- Central screw: M3 × 33.5
- Screw-in thread: M16 × 1.5
- LED: yellow
- Protective circuitry: Varistor
- Protection class: IP65
- Scope of delivery:
- Valve connector, central screw, pressure screw, seal, sealing ring and pressure ring

General data
| EAN | 4047106014490 |
| eCl@ss-Code (V5.1.4): | 27279201 -/- Connectivity (accessories sensors) |
| Customs tariff number | 85366990990 |
| Country of origin | HU |
| Weight | 26 g |

