Product TTM100C-206A-CF-LI6-H1140-L100
UHF Reader
Order number: 100000933- Integrated OPC UA server standardized in accordance with AutoID Companion Specification
- Calling of data via OPC UA clients
- Universal interface offers interoperability
- Supports security mechanisms and authentication
- Resistant to UV radiation
- 4 connections for passive UHF RFID antennas
- 4 configurable digital channels as PNP inputs and/or outputs with 0.5 A per channel
- 2-W (ERP) maximum output power
- Support VDA 5050
- Device only suitable for operation in the European Union (EU), Great Britain (GBR), India (IND), Türkiye (TUR) and South Africa (ZAF) at 865…868 MHz

General data
| EAN | 4047101445459 |
| eCl@ss-Code (V5.1.4): | 27280401 -/- Identification RFID |
| Customs tariff number | 84719000000 |
| Country of origin | DE |
| Weight | 1 g |
Technical Data
| Design | Rectangular |
| Operating voltage | 18…30 VDC |
| Electrical connection | RP-TNC |
| Housing material | Aluminium, AL, Silver |
| Ambient temperature | -20…+50 °C |
| Protection class | IP67 |
Mounting accessories
|
PT6R-1004-U1-H1141 | 6836194 |
|
WKC4T-0.6-RSC4T/TXG | 6629682 |
|
WSSD-WSSD-4414-10M | 6935585 |
|
MQDEC-403SS | 3047631 |
|
LTX900M-F10-LI0-X3-H1151 | 1540299 |
|
SLLCP23-1610P88 | 3089777 |
|
TL50BLGRWQ | 3088271 |
Connectivity accessories
|
RSC4.4T-15/TXG | 6634164 |
|
TI-BL20-E-EN-S-6
BL ident interface set |
7030632 |
|
LE550DC1 W/30 | 3095384 |
|
BSS-08
Mounting clamp for smooth and threaded barrel sensors; material: Polypropylene |
6901322 |
|
FAS4-CSG43 | 6821322 |

