Product TP-206A-CF-H1141-L850
LED Signal Light
Beacon
Order number: 3091270Alternative order number : 91270
- LED all-round visible
- Individually controllable
- Mechanical screw-in thread M22x1.5
- Protection class IP67
- Monochrome: White (COL 1)
- Cable 2 m
- Operating voltage 10…30 VDC

General data
| EAN | 662488912703 |
| eCl@ss-Code (V5.1.4): | 27371201 -/- Indicator |
| Customs tariff number | 85318070000 |
| Country of origin | US |
| Weight | 159 g |
Technical Data
| Design | Dome |
| Operating voltage | 10…30 VDC |
| Electrical connection | Cable |
| Cable length | 2.0 m |
| Housing material | Plastic, PC, Black |
| Ambient temperature | -40…+50 °C |
| Protection class | IP67/IP69 |
Mounting accessories
|
PT6R-1004-U1-H1141 | 6836194 |
|
WSSD-WSSD-4414-10M | 6935585 |
|
LTX900M-F10-LI0-X3-H1151 | 1540299 |
|
MQDEC-403SS | 3047631 |
|
WKC4T-0.6-RSC4T/TXG | 6629682 |
Connectivity accessories
|
RSC4.4T-15/TXG | 6634164 |
|
TI-BL20-E-EN-S-6
BL ident interface set |
7030632 |
|
LE550DC1 W/30 | 3095384 |
|
BSS-08
Mounting clamp for smooth and threaded barrel sensors; material: Polypropylene |
6901322 |

