Product TP-206A-CF-H1141-L1000
Photoelectric Sensor
Retroreflective Sensor with Polarizing Filter
Order number: 3045166Alternative order number : 45166
- M12 × 1 male connector, 4-pin
- Protection classes IP67/IP69K
- Ambient temperature: -40 °C…+70 °C
- Operating voltage: 10…30 VDC
- PNP switching output, changeover

General data
| EAN | 662488451660 |
| eCl@ss-Code (V5.1.4): | 27270902 -/- Retroreflective sensor |
| Customs tariff number | 85365019000 |
| Country of origin | US |
| Weight | 108 g |
Technical Data
| Design | Tube |
| Operating voltage | 10…30 VDC |
| Electrical connection | Connector, M12 × 1 |
| Housing material | Plastic, Thermoplastic material |
| Ambient temperature | -40…+70 °C |
| Protection class | IP67 |
Mounting accessories
|
PT6R-1004-U1-H1141 | 6836194 |
|
WSSD-WSSD-4414-10M | 6935585 |
|
LTX900M-F10-LI0-X3-H1151 | 1540299 |
|
MQDEC-403SS | 3047631 |
|
WKC4T-0.6-RSC4T/TXG | 6629682 |
Connectivity accessories
|
RSC4.4T-15/TXG | 6634164 |
|
TI-BL20-E-EN-S-6
BL ident interface set |
7030632 |
|
LE550DC1 W/30 | 3095384 |
|
BSS-08
Mounting clamp for smooth and threaded barrel sensors; material: Polypropylene |
6901322 |

