Product THW-3-N1/2-A4-L100
Supply Cable - M12 Power
Extension Cable
Order number: 100038752- M12 female connector, L-coded, straight, 5-pin (4+FE)
- M12 male connector, L-coded, straight, 5-pin (4+FE)
- Jacket material: PUR
- Jacket color: gray
- Highly resistant to oils, coolants, lubricants
- Suitable for drag chain use
- Resistant to vibrations and shocks
- Flame retardant
- Halogen free
- Norms: CE, UKCA and RoHS
- Protection class: IP65, IP67, IP68
- Cable length: 1.5 m

General data
| EAN | 4047101594508 |
| eCl@ss-Code (V5.1.4): | 27230209 -/- Current supply, voltage |
| Customs tariff number | 85444290900 |
| Country of origin | PL |
| Weight | 345 g |
Technical Data
| Connector B | M12 × 1 |
| Cable length | 1.50 m |
| Ambient temperature | -25…+80 °C |

