Product THW-6-DN25K-A4-L100
LED Signal Light
Tower Light
Order number: 3093155Alternative order number : 93155
- Black plastic housing
- Protection class IP67
- EMI and RFI immune
- Male M12x1
- Colors: Blue (COL 1) / White (COL 2) / Red (COL 3)
- Operating voltage: 12…30 VDC or 24 VAC with 45 mA per LED color
- Inputs: PNP/NPN

General data
| EAN | 662488931551 |
| eCl@ss-Code (V5.1.4): | 27371201 -/- Indicator |
| Customs tariff number | 85318070000 |
| Country of origin | US |
| Weight | 180 g |
Technical Data
| Construction size | 125.2 mm |
| Housing diameter | Ø 50 mm |
| Housing material | Plastic, ABS, Black |
| Ambient temperature | -40…+50 °C |
| Protection class | IP67 |

