Product THW-3-DN25K-L035
Isolating transducer
1-channel
Order number: 7580300- Splitter function
- Input circuits monitored for wire break and short circuit
- Complete galvanic isolation
- HART transparent
- Removable screw terminals
- Power bridge (connector incl. in delivery)
- ATEX, IECEx, cFM, NEPSI, INMETRO, Kosha, TS
- Use in Zone 2
- SIL 2

General data
| EAN | 4047101311068 |
| eCl@ss-Code (V5.1.4): | 27210119 -/- Isolating transducer |
| Customs tariff number | 85437090990 |
| Country of origin | DE |
| Weight | 175 g |
Technical Data
| Construction size | 120 x 12.5 x 117 mm |
| Housing material | Plastic, Polycarbonate/ABS |
| Ambient temperature | -25…+70 °C |
| Protection class | IP20 |
Data Sheets
| German | 112 KB |
| English | 111 KB |
| French | 112 KB |
| Spanish | 112 KB |
| Czech | 111 KB |
| Dutch | 112 KB |
| Romanian | 111 KB |
| Russian | 128 KB |
| Polish | 111 KB |
| Turkish | 112 KB |

