Product  THW-3-N1/4-A4-L200

Safety Technology

RFID

Order number: 3806398

Alternative order number : 806398

    • Contactless safety sensor for cascading
    • Coding type: low
    • Reset: automatic
    • Diagnostics: detailed ISD (in-series diagnostic) diagnostic system for a complete status image (not safety-relevant)
    • Operating status indicator (green/red)
    • Switching output indicator (yellow)
    • IP69K
    • SIL 3 (IEC 61508)
    • PL e (ISO 13849-1)
    • Required for operating SI-RF-A actuators
#

General data

EAN 662488049355
Customs tariff number 85365019000
Country of origin HU
Weight 113.4 g

Technical Data

Cable length 0.250  m
Construction size 26 x 15 x 36 mm
Housing material Plastic, Thermoplastic material
Ambient temperature -25…+70 °C
Protection class IP69K

Select Country

Turck worldwide

to top