Product THW-3-G1/4-A4-L200
LED Signal Light
Beacon with Audible Signal
Order number: 3083255Alternative order number : 83255
- LED all-round visible
- Continuous signal: 75dB
- Individually controllable
- Mechanical screw-in thread M30x1.5
- Protection class IP50
- Multicolor: Green (COL 1) / Red (COL 2) / Yellow (COL 3)
- Cable with male end M12 x 1, 5-pin
- Operating voltage 18…30 VDC

General data
| EAN | 662488832551 |
| eCl@ss-Code (V5.1.4): | 27371201 -/- Indicator |
| Customs tariff number | 85318070000 |
| Country of origin | US |
| Weight | 139 g |
Technical Data
| Cable length | 0.150 m |
| Construction size | 57 mm |
| Housing diameter | Ø 50 mm |
| Housing material | Plastic, PC ABS, Black |
| Ambient temperature | -20…+50 °C |
| Protection class | IP50 |

