Product THW-3-N1/8-A4-L200
IP67 Junction Box, 6-Channel
PROFIBUS-PA
Order number: 6611406- Junction box for wall mounting with stainless steel 7/8" flange connections
- Integrated terminating resistor (activatable)
- Cable shielding: Capacitive or direct connection to housing potential selectable via switch
- Isolated support terminal for optional protective conductor incorporated in cable
- Powder-coated die-cast aluminium housing
- Pressure compensation element protects against condensation
- Connection of the housing potential via M5 x 1 bolt
- Entity and FISCO compliant according to IEC 60079-11

General data
| EAN | 4047101207484 |
| eCl@ss-Code (V5.1.4): | 27250201 -/- Network components (fieldbus) |
| Customs tariff number | 85369095000 |
| Country of origin | DE |
| Weight | 898 g |
Technical Data
| Network protocol | PROFIBUS-PA |
| Number of channels | 6 |
| Construction size | 185.5 x 64 x 45 mm |
| Housing material | Powder-coated die-cast aluminium |
| Ambient temperature | -25…+70 °C |
| Protection class | IP67 |

