Product THW-3-N1/8-A4-L050
Temperature Detection
With Current Output
Order number: 9910735- Miniature design
- Analog output 4…20 mA
- Factory setting -50…150 °C (other settings on request)
- Process connection G1/2" male thread
- Bendable probe (min. bending radius: 3x outer diameter; excluding 30-mm probe tip)

General data
| EAN | 4047101305319 |
| eCl@ss-Code (V5.1.4): | 27200206 -/- Transducer (temperature) |
| Customs tariff number | 90251900900 |
| Country of origin | IT |
| Weight | 94 g |
Technical Data
| Process connection | G 1/2″ male thread |
| Immersion depth L | 50 mm |
| Mounting conditions | Immersion sensor |
| Housing material | Stainless-steel/Plastic, 1.4404 (AISI 316L) |
| Ambient temperature | -40…+80 °C |
| Protection class | IP67 |

