Product TP-203A-CF-H1141-L150
LED Signal Light
Beacon
Order number: 3094966Alternative order number : 94966
- LED all-round visible
- Flat mounting
- Individually controllable
- Protection classes IP67/IP69K
- Multicolor: Blue (COL 1) / Red (COL 2) / Yellow (COL 3)
- M12 × 1 male, 5-pin
- Operating voltage 18…30 VDC

General data
| EAN | 662488949662 |
| eCl@ss-Code (V5.1.4): | 27371201 -/- Indicator |
| Customs tariff number | 85318070000 |
| Country of origin | US |
| Weight | 133 g |
Technical Data
| Design | Dome |
| Operating voltage | 18…30 VDC |
| Electrical connection | Connector, M12 × 1 |
| Housing material | Plastic, PC, Black |
| Ambient temperature | -40…+50 °C |
| Protection class | IP67/IP69 |
Mounting accessories
|
EC-FSFDE3-P/16 | 6934583 |
|
PT150PSIG-1003-I2-H1141 | 6837496 |
|
PT600R-2004-U1-DA91/X | 6836640 |
|
EG-VA805526/112-0920/N | 6884418 |
Connectivity accessories
|
RSC4.4T-15/TXG | 6634164 |
|
TI-BL20-E-EN-S-6
BL ident interface set |
7030632 |
|
LE550DC1 W/30 | 3095384 |
|
BSS-08
Mounting clamp for smooth and threaded barrel sensors; material: Polypropylene |
6901322 |
Functional accessories
|
T30R-1515-KIQP | 3808896 |

