Product STB16-4RC/1.5-BK
Photoelectric Sensor
Opposed Mode Sensor (Emitter/Receiver)
Order number: 3035443Alternative order number : 35443
- Cable, PVC, 2 m
- Protection class IP67
- Sensitivity adjusted via potentiometer
- Operating voltage: 90…250 VAC
- Relay output, changeover (SPDT)
- Light or dark operation, adjusted via selector switch

General data
| EAN | 662488354435 |
| eCl@ss-Code (V5.1.4): | 27270901 -/- Opposed mode sensor |
| Customs tariff number | 85365080000 |
| Country of origin | US |
| Weight | 342 g |
Technical Data
| Ambient temperature | -40…+70 °C |
| Protection class | IP67 |

