Product RSV-FBY48BU-2M/5D
Food & Beverage Hygienic, TPE
Connection Cable
Order number: 6933093- M12 female connector, angled, 4-pin
- Stainless steel coupling nut/screw
- Sheath material: TPE-O
- Sheath color: light gray RAL 7035
- Qualified for drag chain use
- Resistant to chemicals an microbes
- Weatherproof
- Resistant to hydrolysis acc. to DIN EN 60068-2-78
- Flexible at low temperatures
- Free from silicone and PVC
- Halogen-free acc. to DIN EN 50267-2-1, IEC 60754-1, VDE 0482-267-2-1
- Approvals: Gost, Ecolab, FDA
- RoHS and REACH compliant
- Protection classes IP67, IP69K
- Cable length: 2.0 m

General data
| EAN | 4047106166632 |
| eCl@ss-Code (V5.1.4): | 27250107 -/- Connection cable sensor-actuator |
| Customs tariff number | 85444290900 |
| Country of origin | DE |
| Weight | 70 g |
Technical Data
| Ambient temperature | -25…+105 °C |
Data Sheets
| German | 197 KB |
| English | 197 KB |
| French | 197 KB |
| Spanish | 198 KB |
| Czech | 197 KB |
| Dutch | 196 KB |
| Romanian | 197 KB |
| Russian | 221 KB |
| Polish | 198 KB |
| Turkish | 197 KB |
Approval/Declaration
General Catalog
Product Flyer
| Connectivity for the food industry | 3310 KB |
| M12 Power Product Series | 1863 KB |

