Product RKCV-FBY48BU-3M/5D
Photoelectric Sensor
Opposed Mode Sensor (Emitter)
Order number: 3030151- Cable, 2 m
- Protection class IP67
- Ambient temperature: -40…+70 °C
- Operating voltage: 10…30 VDC

General data
| eCl@ss-Code (V5.1.4): | 27270901 -/- Opposed mode sensor |
Technical Data
| Ambient temperature | -40…+70 °C |
| Protection class | IP67 |

