Product  RKV-FBY49BU-75M/5D

Photoelectric Sensor

Retroreflective Sensor with Polarizing Filter

Order number: 3033899

Alternative order number : 33899

    • Photoelectric sensor
    • Retroreflective sensor with polarizing filter
    • Selectable light/dark operation or light operation with alarm function
    • Operating voltage 10…30 VDC
    • PNP/NPN switching output
    • Connection cable, 9 m
    • Protection class IP68/IP69K
    • Max. range 6m
    • Operating voltage: 10…30 VDC
    • PNP switching output, changeover
#

General data

EAN 662488338992
eCl@ss-Code (V5.1.4): 27270902 -/- Retroreflective sensor
Customs tariff number 85365019000
Country of origin US
Weight 695 g

Technical Data

Ambient temperature -40…+70 °C
Protection class IP67

Select Country

Turck worldwide

to top