Product RSV-RKV-FBY49OG-75M/5D
Photoelectric Sensor
Diffuse Mode Sensor with Adjustable Background Suppression
Order number: 3028809Alternative order number : 28809
- Range: 5 mm - 800 mm
- Range: 5 mm - 800 mm
- Range: 5 mm - 800 mm

General data
| EAN | 662488288099 |
| eCl@ss-Code (V5.1.4): | 27270903 -/- Diffuse mode sensor, energy-efficient |
| Customs tariff number | 85365019000 |
| Country of origin | DE |
| Weight | 58 g |
Technical Data
| Ambient temperature | -30…+70 °C |
| Protection class | IP69 |

