Product  RSV-RKV-FBY49OG-50M/5D

Pressure Transmitter

With Voltage Output (3-Wire)

Order number: 6836795
    • Ceramic measuring cell
    • Compact and robust design
    • Excellent EMC properties
    • Pressure range 0…30 psi relative
    • Pressure tip orifice
    • 12…33 VDC
    • Analog output 0…10 V
    • Process connection 1/4"-18 NPT male thread
    • Plug-in device, M12 × 1
#

General data

EAN 4047101415391
eCl@ss-Code (V5.1.4): 27200614 -/- Piezoresistive sensor (absolute and relative pressure)
Customs tariff number 90262020000
Country of origin CH
Weight 90 g

Technical Data

Ambient temperature -30…+85 °C
Protection class IP67
Approvals cULus

please confirm the format

mode of dispatch

Format s.o.:

Select Country

Turck worldwide

to top