Product RSV-RKV-FBY49OG-35M/5D
Photoelectric Sensor
Opposed Mode Sensor (Receiver)
Miniature Sensor
Order number: 3055402Alternative order number : 55402
- Cable, 2 m, 3-wire
- Operating voltage: 10…30 VDC
- Ultra flat design
- NPN switching output, light operation

General data
| EAN | 662488554026 |
| eCl@ss-Code (V5.1.4): | 27270901 -/- Opposed mode sensor |
| Customs tariff number | 85365019000 |
| Country of origin | US |
| Weight | 50 g |
Technical Data
| Ambient temperature | -20…+55 °C |
| Protection class | IP67 |

