Product WSCV-WKCV-FBY48OG-0.5M/5D
Photoelectric Sensor
Diffuse Mode Sensor with Adjustable Background Suppression
Order number: 3010659Alternative order number : 10659
- Cable with male end, M12 × 1, 4-pin, PVC, 150 mm
- Protection class IP67
- LED all-round visible
- Cut-off point adjusted via potentiometer
- Operating voltage: 10…30 VDC
- PNP switching output, changeover

General data
| EAN | 662488106591 |
| eCl@ss-Code (V5.1.4): | 27270904 -/- Diffuse mode sensor with background suppression |
| Customs tariff number | 85365019000 |
| Country of origin | CN |
| Weight | 30 g |
Technical Data
| Ambient temperature | -20…+55 °C |
| Protection class | IP67 |

