Product RKV-RKV-FBY48OG-10M/5D
Photoelectric Sensor
Opposed Mode Sensor (Emitter)
Order number: 3088157Alternative order number : 88157
- M12 × 1 male connector, 4-pin
- Protection classes IP67/IP69K
- Ambient temperature: -40…+70° C
- Operating voltage: 10…30 VDC

General data
| EAN | 662488881573 |
| eCl@ss-Code (V5.1.4): | 27270901 -/- Opposed mode sensor |
| Customs tariff number | 85437090990 |
| Country of origin | CN |
| Weight | 52 g |
Technical Data
| Ambient temperature | -40…+70 °C |
| Protection class | IP67/IP69 |

