Product RKV-FBY48OG-15M/5D
LED Signal Light
Beacon
Order number: 3019795Alternative order number : 19795
- Flashing LED
- Top and side view
- Two flashing speeds
- Screw-in thread M30x1.5
- Protection class IP67
- Colors: Blue flashing (COL 2)
- Cable 2 m
- Operating voltage 12…30 VDC

General data
| EAN | 662488197957 |
| eCl@ss-Code (V5.1.4): | 27371201 -/- Indicator |
| Customs tariff number | 85318070000 |
| Country of origin | US |
| Weight | 181 g |
Technical Data
| Ambient temperature | -40…+50 °C |
| Protection class | IP67/IP69 |

