Product  WSCV-WKCV-FBY49OG-2M/5D

Photoelectric Sensor

Diffuse Mode Sensor with Fixed-Field Background Suppression

Order number: 3058110

Alternative order number : 58110

    • Cable, 2 m
    • Protection class IP67
    • Ambient temperature: -40…+70 °C
    • Operating voltage: 10…30 VDC
    • NPN switching output, changeover
#

General data

EAN 662488581107
eCl@ss-Code (V5.1.4): 27270904 -/- Diffuse mode sensor with background suppression
Customs tariff number 85365019000
Country of origin US
Weight 148 g

Technical Data

Ambient temperature -40…+70 °C
Protection class IP67/IP69

Select Country

Turck worldwide

to top