Product WSCV-WKCV-FBY49OG-1M/5D
Magnetic Field Sensor
for pneumatic cylinders (magnetic-field immune)
Order number: 46272- Rectangular, height 34 mm
- Metal, GD-Zn
- Magnetic-inductive sensor
- Weld resistant to AC fields of 50…60 Hz
- DC 3-wire, 10…30 VDC
- NO contact, PNP output
- Male connector, M12 x 1

General data
| EAN | 4047101100457 |
| eCl@ss-Code (V5.1.4): | 27270104 -/- Magnetic inductive proximity switch |
| Customs tariff number | 85365019000 |
| Country of origin | PL |
| Weight | 73 g |
Technical Data
| Ambient temperature | -25…+70 °C |
| Protection class | IP67 |

