Product WKCV-FBY49BU-10M/5D
Field-Wireable Connector
7/8″ Male, Straight
Order number: 6914542- For use in PROFIBUS-PA and FOUNDATION fieldbus applications
- Screw-clamp terminal
- Stainless steel coupling nut
- 4-pin
- PG9 screw-in thread
- Cable feedthrough 6.0…8.0 mm

General data
| EAN | 4047101510836 |
| eCl@ss-Code (V5.1.4): | 27279201 -/- Connectivity (accessories sensors) |
| Customs tariff number | 85366990990 |
| Country of origin | CZ |
| Weight | 74 g |
Technical Data
| Network protocol | PROFIBUS-PA |
| Connection technology signal | 7/8” |
| Device type | Field-wireable connector |
| Ambient temperature | -40…+90 °C |

