Product WSCV-WKCV-FBY48BU-2M/5D
Inductive Sensor
Order number: 1614000- Rectangular, height 4.7 mm
- Active face on top
- Metal housing, GD-ZnAI
- DC 3-wire, 10…30 VDC
- NO contact, PNP output
- Cable connection

General data
| EAN | 4047101336092 |
| eCl@ss-Code (V5.1.4): | 27270101 -/- Inductive proximity switch |
| Customs tariff number | 85365019000 |
| Country of origin | PL |
| Weight | 31 g |
Technical Data
| Ambient temperature | 0…+85 °C |
| Protection class | IP67 |

