Product RKCV-FBY49OG-2M/5D
Ultrasonic Sensor
diffuse mode sensor
With Switching Output
Order number: 3073173Alternative order number : 73173
- Operating voltage 12…30 VDC
- Compact design
- Pigtail with male M12 x 1
- Switching range adjustable via teach-connection
- Adjustable to retroreflective mode
- Blind zone: 5 cm
- Range: 50 cm

General data
| EAN | 662488731731 |
| eCl@ss-Code (V5.1.4): | 27272803 -/- Ultrasonic proximity switch |
| Customs tariff number | 85365019000 |
| Country of origin | CN |
| Weight | 68 g |
Technical Data
| Ambient temperature | -20…+60 °C |
| Protection class | IP68 |

