Product RSV-RKV-FBY49BU-10M/5D
Pressure sensor
With Analog Output and PNP/NPN Transistor Switching Output
Output 2 Reprogrammable as Switching Output
Order number: 6833337- Rigid process connection, non-rotatable body
- Reading of adjusted values without tool
- Recessed pushbutton and keylock for secure programming
- Permanent indication of pressure (bar, psi, kPa, MPa, misc)
- Peak pressure memory
- Pressure range 0…1 bar rel.

General data
| EAN | 4047101204001 |
| eCl@ss-Code (V5.1.4): | 27200614 -/- Piezoresistive sensor (absolute and relative pressure) |
| Customs tariff number | 90262020000 |
| Country of origin | DE |
| Weight | 200 g |
Technical Data
| Ambient temperature | -40…+80 °C |
| Protection class | IP67/IP69K |
| Approvals | cULus |
Data Sheets
| German | 214 KB |
| English | 213 KB |
| French | 214 KB |
| Spanish | 215 KB |
| Czech | 214 KB |
| Dutch | 213 KB |
| Romanian | 213 KB |
| Russian | 237 KB |
| Polish | 215 KB |
| Turkish | 214 KB |
Approval
Configuration File
Configuration Software
Manual
| PS Pressure Sensors Instructions for Use | 890 KB |
| PS Series IO-Link Parameters | 341 KB |
| IO-Link — Simple, Consistent, Efficient | 1266 KB |
| PS — IO-Link parameters | 282 KB |

