Product RKCV-FBY48OG-10M/5D
LED Signal Light
Tower Light
Order number: 3805417Alternative order number : 805417
- Compact plastic housing, black
- Protection class IP65
- Mechanical screw-in thread, M22 × 1.5
- M12 × 1 male connector
- Colors: Blue (COL 1) / Green (COL 2) / Yellow (COL 3) / Red (COL 4)
- Operating voltage: 12…30 VDC
- PNP or NPN input circuit, 8-pin, depending on wiring
- Beeper: Omnidirectional, sealed, continuous tone max. 99 dB

General data
| EAN | 662488040727 |
| eCl@ss-Code (V5.1.4): | 27371201 -/- Indicator |
| Customs tariff number | 85318070000 |
| Country of origin | DE |
| Weight | 163 g |
Technical Data
| Ambient temperature | -40…+50 °C |
| Protection class | IP65 |

