Product WKCV-FBY48OG-20M/5D
Photoelectric Sensor
Diffuse Mode Sensor with Fixed-Field Background Suppression
Order number: 3032475Alternative order number : 32475
- Cable, 2 m
- Protection class IP67
- Ambient temperature: -40…+70 °C

General data
| EAN | 662488324759 |
| eCl@ss-Code (V5.1.4): | 27270904 -/- Diffuse mode sensor with background suppression |
| Customs tariff number | 85365080000 |
| Country of origin | US |
| Weight | 160 g |
Technical Data
| Ambient temperature | -40…+70 °C |
| Protection class | IP67/IP69 |

