Product RKV-FBY49BU-2M/5D
Pressure sensor
2 PNP/NPN Transistor Switching Outputs
Order number: 6833454- Rigid process connection, non-rotatable body
- Reading of adjusted values without tool
- Recessed pushbutton and keylock for secure programming
- Permanent indication of pressure (bar, psi, kPa, MPa, misc)
- Peak pressure memory
- Pressure range -1…10 bar rel.

General data
| EAN | 4047101204872 |
| eCl@ss-Code (V5.1.4): | 27200614 -/- Piezoresistive sensor (absolute and relative pressure) |
| Customs tariff number | 90262020000 |
| Country of origin | DE |
| Weight | 247 g |
Technical Data
| Ambient temperature | -40…+80 °C |
| Protection class | IP67/IP69K |
| Approvals | cULus |
Data Sheets
| German | 197 KB |
| English | 197 KB |
| French | 197 KB |
| Spanish | 198 KB |
| Czech | 197 KB |
| Dutch | 196 KB |
| Romanian | 197 KB |
| Russian | 221 KB |
| Polish | 198 KB |
| Turkish | 197 KB |
Approval
Configuration File
Configuration Software
Manual
| PS Pressure Sensors Instructions for Use | 890 KB |
| PS Series IO-Link Parameters | 341 KB |
| IO-Link — Simple, Consistent, Efficient | 1266 KB |
| PS — IO-Link parameters | 312 KB |

