Product RSCV-RSCV-FBY48BU-25M/5D
Inductive Sensor
With Increased Switching Distance
Order number: 4603032- Threaded barrel, M8 x 1
- Nickel-plated brass
- Large sensing range
- DC 4-wire, 10…30 VDC
- Complementary, NPN output
- Cable connection

General data
| EAN | 4047101412505 |
| eCl@ss-Code (V5.1.4): | 27270101 -/- Inductive proximity switch |
| Customs tariff number | 85365019000 |
| Country of origin | PL |
| Weight | 1 g |
Technical Data
| Ambient temperature | -25…+70 °C |
| Protection class | IP67 |

