Product RKV-FBY48OG-1M/5D
LED Signal Light
Tower Light
Order number: 3086329Alternative order number : 86329
- Black plastic housing
- EMI and RFI immune
- Protection class IP67
- Cable 2 m
- Multicolor: Green (COL 1) / Red (COL 2) / Yellow (COL 3) / White (COL 4)
- Operating voltage: 18…30 VDC or 24 VAC with 45 mA per LED color
- Inputs: PNP/NPN

General data
| EAN | 662488863296 |
| eCl@ss-Code (V5.1.4): | 27371201 -/- Indicator |
| Customs tariff number | 85318070000 |
| Country of origin | US |
| Weight | 360 g |
Technical Data
| Ambient temperature | -40…+50 °C |
| Protection class | IP67 |

