Product  RKCV-FBY49BU-3M/5D

Photoelectric Sensor

Photoelectric Sensor for Plastic Fibers

Order number: 3069868

Alternative order number : 69868

    • Cable with male end, M12 × 1, 4-pin, PVC, 150 mm
    • Protection class IP67
    • LED all-round visible
    • Sensitivity adjusted via potentiometer
    • Operating voltage: 10…30 VDC
    • NPN switching output, changeover
#

General data

EAN 662488698683
eCl@ss-Code (V5.1.4): 27270905 -/- Fiber optic sensor
Customs tariff number 85365019000
Country of origin US
Weight 63 g

Technical Data

Ambient temperature -20…+70 °C
Protection class IP67

Select Country

Turck worldwide

to top