Product WSV-WKV-FBY48BU-1M/5D
LED Signal Light
Tower Light
Order number: 3016978Alternative order number : 16978
- Plastic housing, black
- EMI and RFI immune
- Protection class IP50
- M12 x 1 male
- Multicolor: Yellow (COL 1) / Blue (COL 2)
- Operating voltage: 18…30 VDC or 24 VAC with 45 mA per LED color
- Inputs: PNP/NPN
- Beeper max. 92 dB

General data
| EAN | 662488169787 |
| eCl@ss-Code (V5.1.4): | 27371201 -/- Indicator |
| Customs tariff number | 85318070000 |
| Country of origin | US |
| Weight | 213 g |
Technical Data
| Ambient temperature | -20…+50 °C |
| Protection class | IP50 |

