Product RKV-FBY49BU-10M/5D
LED Linear Light
In the Plastic Housing
Order number: 3802202Alternative order number : 802202
- Cylindrical illuminated area
- Cascadable
- Operating voltage: 12…30 VDC
- Protection class IP67/IP69K
- M12 × 1 male connector, straight, 4-pin
- Light length L1: 1132 mm
- Housing length L2: 1206 mm
- Color 1: Green (50% light intensity)
- Color 2: Red (50% light intensity)
- Two-color linear light
- Automatic temperature monitoring
- FDA compliant
- 2 × LMBWLS27EC snap bracket included in delivery

General data
| EAN | 662488015343 |
| eCl@ss-Code (V5.1.4): | 27119002 -/- Work light |
| Customs tariff number | 94054231000 |
| Country of origin | MX |
| Weight | 807 g |
Technical Data
| Ambient temperature | -40…+70 °C |
| Protection class | IP66/IP67/IP69 |

