Product RSV-RKV-FBY49BU-1M/5D
TX HMI/PLC Series
Plug-In Module
CANopen Manager
Order number: 6828210- Plug-in extension module for use with HMIs of the TX700 and TX800 product series
- CANopen manager/master in CODESYS
- Max. transfer rate: 1 Mbit
- Supports CAN 2.0A and 2.0B
- Galvanically isolated
- 9-pin SUB-D male connector
- With plug-in extension slot

General data
| EAN | 4047101404753 |
| eCl@ss-Code (V5.1.4): | 27250307 -/- Technology module (periphery) |
| Customs tariff number | 85389091890 |
| Country of origin | IT |
| Weight | 180 g |
Technical Data
| Device type | Extension module |
| Fieldbus transmission rate | 10 kbps …1 Mbps |
| Fieldbus connection technology | 1 × 9-pol D-SUB |
| Ambient temperature | -20…+60 °C |
| Protection class | IP20 |
| Approvals | CE, cULus |

