Product  RSCV-FBY49BU-6M/5D

RFID Cable Economy Version

Extension Cable

Order number: 7030337
    • 4‐wire, AWG 24/AWG 22
    • Jacket material: PUR, color: black
    • Free from halogen and LABS
    • Shielding: aluminum foil, tinned copper wire
    • Jacket diameter: 6.9 mm
    • Suitable for drag chain use, oil resistant, flexible
    • Cable UL Style 20549
    • M12 male connector, straight, A-coded
    • M12 female connector, angled, A-coded
    • Cable length: 5.0 m
#

General data

EAN 4047106167325
eCl@ss-Code (V5.1.4): 27060307 -/- Bus cable
Customs tariff number 85444290900
Country of origin PL
Weight 339 g

Technical Data

Ambient temperature -25…+80 °C
Approvals Cable UL Style 20549

Select Country

Turck worldwide

to top