Product  RKV-FBY48OG-20M/5D

Pressure Transmitter

With Current Output (2-Wire)

Order number: 6836064
    • Ceramic measuring cell
    • Compact and robust design
    • Excellent EMC properties
    • Pressure range -1…9 bar rel.
    • 7…33 VDC
    • Analog output 4…20 mA
    • Process connection G1/2" male thread, back sealing and manometer (combi)
    • Connector device, M12 × 1
#

General data

EAN 4047101394429
eCl@ss-Code (V5.1.4): 27200614 -/- Piezoresistive sensor (absolute and relative pressure)
Customs tariff number 90262020000
Country of origin CH
Weight 136 g

Technical Data

Ambient temperature -30…+85 °C
Protection class IP67
Approvals cULus

please confirm the format

mode of dispatch

Format s.o.:

Select Country

Turck worldwide

to top