Product  RSCV-RKCV-FBY48BU-0.5M/5D

Incremental Encoder

Efficiency Line

Order number: 100011576
    • Clamping flange, Ø 58 mm
    • Solid shaft, Ø 12 mm × 20 mm
    • Optical measuring principle
    • Shaft material: stainless steel
    • Protection class IP64 on housing and shaft side
    • ‐20…+70 °C
    • Max. 4500 rpm (continuous operation 3000 rpm)
    • 10…30 VDC
    • Push-pull/HTL invertible
    • Pulse frequency max. 300 kHz
    • M12 × 1 male connector, 8-pin
    • 1024 pulses per revolution
#

General data

EAN 4047101546637
eCl@ss-Code (V5.1.4): 27270502 -/- Encoder, incremental
Customs tariff number 90314990000
Country of origin IN
Weight 400 g

Technical Data

Ambient temperature -20…+70 °C
Protection class IP64

please confirm the format

mode of dispatch

Format s.o.:

Select Country

Turck worldwide

to top